The GEMÜ 505 2/2-way angle seat globe valve has a plastic handwheel resistant to high temperatures and is manually operated. The valve is suitable for pure steam and gaseous media. The sealing at the valve seat is made of PTFE. The valve spindle is sealed with a stainless steel bellows. Valve plug and valve spindle are welded together to prevent dirt ingress.
Free from non-ferrous metals
Welded valve plug/valve spindle design to remove possible contamination areas
Stainless steel bellows as spindle seal for high operating temperatures
Batch traceability for all media-wetted components
The 2/2-way angle seat globe valve has a plastic handwheel resistant to high temperatures and is manually operated. The valve is suitable for pure steam and gaseous media. The sealing at the valve seat is made of PTFE. The valve spindle is sealed with a stainless steel bellows. Valve plug and valve spindle are welded together to prevent dirt ingress.
Type: 505: Pharma angle seat globe valve, manually operated with plastic handwheel
DN: 10: DN 10
Body configuration: D: 2/2-way body
Connection type: 60: Spigot ISO 1127 / EN 10357 series C
Valve body material: C2: 1.4435, investment casting
Seat: 5P: PTFE USP_CL6_121
Control function: 0: Manually operated
Actuator version: 1GP: Operator size 1GP
Execution type: 1954: Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
Surface: 1954: Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
Special version: F: Special version with bellows
The GEMÜ 505 2/2-way angle seat globe valve has a plastic handwheel resistant to high temperatures and is manually operated. The valve is suitable for pure steam and gaseous media. The sealing at the valve seat is made of PTFE. The valve spindle is sealed with a stainless steel bellows. Valve plug and valve spindle are welded together to prevent dirt ingress.
Type: 505: Pharma angle seat globe valve, manually operated with plastic handwheel
DN: 10: DN 10
Body configuration: D: 2/2-way body
Connection type: 60: Spigot ISO 1127 / EN 10357 series C
Valve body material: C2: 1.4435, investment casting
Seat: 5P: PTFE USP_CL6_121
Control function: 0: Manually operated
Actuator version: 1GP: Operator size 1GP
Execution type: 1954: Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
Surface: 1954: Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
Special version: F: Special version with bellows
Item number: 88601103 505 10D60C25P01GP 1954 F
The tender texts have been copied to the clipboard