The GEMÜ 550 2/2-way angle seat globe valve has a low-maintenance stainless steel piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Suitable for shut-off and control functions for gaseous, liquid and viscous media
Suitable for vacuum up to 20 mbar (a)
Wide range of adaptation options for add-on components and accessories
Free from non-ferrous metals
Optional for food contact according to Regulation (EC) No. 1935/2004
The 2/2-way angle seat globe valve has a low-maintenance stainless steel piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 550: Angle seat globe valve, pneumatically operated, stainless steel piston actuator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 60: Spigot ISO 1127 / EN 10357 series C
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 1G1: Actuator size 1G1
The GEMÜ 550 2/2-way angle seat globe valve has a low-maintenance stainless steel piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 550: Angle seat globe valve, pneumatically operated, stainless steel piston actuator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 60: Spigot ISO 1127 / EN 10357 series C
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 1G1: Actuator size 1G1
Item number: 88246805 550 15D6037 511G1
The tender texts have been copied to the clipboard