The GEMÜ 0324 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting to pneumatically operated valves. The body is made of plastic. The coil is plastic encapsulated.
Robust design
Coil easy to replace
Option: integrated LED (M12 version)
Multi-functional application possibilities due to various designs
The GEMÜ 0324 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting to pneumatically operated valves. The body is made of plastic. The coil is plastic encapsulated.
Type: 0324: Pilot solenoid valve, directly controlled, direct mounting / hollow bolt
DN: 2: DN 2
Body configuration: M: Multi-port version
Connection type: 18: Threaded sockets DIN ISO 228 with hollow bolt G1/8
Valve body/solenoid material: 74: PA, polyamide
Seal material: 4: FPM
Control function: 2: Normally open (NO)
Voltage / Frequency: C1: 24 V DC
Electrical connection: 01: Plug design A, with cable socket, without cable
Option: 00: Without
Maximum operating pressure: 10: 10 bar
The GEMÜ 0324 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting to pneumatically operated valves. The body is made of plastic. The coil is plastic encapsulated.
Type: 0324: Pilot solenoid valve, directly controlled, direct mounting / hollow bolt
DN: 2: DN 2
Body configuration: M: Multi-port version
Connection type: 18: Threaded sockets DIN ISO 228 with hollow bolt G1/8
Valve body/solenoid material: 74: PA, polyamide
Seal material: 4: FPM
Control function: 2: Normally open (NO)
Voltage / Frequency: C1: 24 V DC
Electrical connection: 01: Plug design A, with cable socket, without cable
Option: 00: Without
Maximum operating pressure: 10: 10 bar
Item number: 88343454 0324 2M1874 42C1010010
The tender texts have been copied to the clipboard