The GEMÜ 0322 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting or for modular battery mounting by using clips. The body is made of plastic. The coil is plastic encapsulated.
Robust design
Coil easy to replace
Option: integrated LED (M12 version)
Multi-functional application possibilities due to various designs
Modular battery mounting
The GEMÜ 0322 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting or for modular battery mounting by using clips. The body is made of plastic. The coil is plastic encapsulated.
Type: 0322: Pilot solenoid valve, directly controlled, single mounting / battery mounting
DN: 2: DN 2
Body configuration: M: Multi-port version
Connection type: 1: Threaded sockets DIN ISO 228
Valve body/solenoid material: 74: PA, polyamide
Seal material: 4: FPM
Control function: 1: Normally closed (NC)
Voltage / Frequency: G4: 120 V/50 - 60 Hz
Electrical connection: 01: Plug design A, with cable socket, without cable
Option: 02: Manual override (only control function 1 normally closed)
Maximum operating pressure: 10: 10 bar
The GEMÜ 0322 directly controlled 3/2-way pilot solenoid valve is designed for direct mounting or for modular battery mounting by using clips. The body is made of plastic. The coil is plastic encapsulated.
Type: 0322: Pilot solenoid valve, directly controlled, single mounting / battery mounting
DN: 2: DN 2
Body configuration: M: Multi-port version
Connection type: 1: Threaded sockets DIN ISO 228
Valve body/solenoid material: 74: PA, polyamide
Seal material: 4: FPM
Control function: 1: Normally closed (NC)
Voltage / Frequency: G4: 120 V/50 - 60 Hz
Electrical connection: 01: Plug design A, with cable socket, without cable
Option: 02: Manual override (only control function 1 normally closed)
Maximum operating pressure: 10: 10 bar
Item number: 88322100 0322 2M 174 41G4010210
The tender texts have been copied to the clipboard