Type: 9625: Plastic operator
Diaphragm size: 10: Diaphragm size 10
Actuator use: D: 2/2-way body
Control function: 2: Normally open (NO)
Actuator version: 1/N: Actuator size 1/N
Type: 9625: Plastic operator
Diaphragm size: 10: Diaphragm size 10
Actuator use: D: 2/2-way body
Control function: 2: Normally open (NO)
Actuator version: 1/N: Actuator size 1/N
Item number: 88027275 9625 10D 21/N
The tender texts have been copied to the clipboard