Type: 9625: Plastic operator
Diaphragm size: 10: Diaphragm size 10
Operator use: M: For Body Configuration B, M and T
Control function: 3: Double acting (DA)
Actuator version: 1/N: Actuator size 1/N
Type: 9625: Plastic operator
Diaphragm size: 10: Diaphragm size 10
Operator use: M: For Body Configuration B, M and T
Control function: 3: Double acting (DA)
Actuator version: 1/N: Actuator size 1/N
Item number: 88079324 9625 10M 31/N
The tender texts have been copied to the clipboard