Type: 9653: Metal manual operator
Diaphragm size: 10: Diaphragm size 10
Actuator use: D: 2/2-way body
Control function: 0: manually operated
Actuator version: 1DN: Operator size 1DN, for 2/2-way body
Type: 9653: Metal manual operator
Diaphragm size: 10: Diaphragm size 10
Actuator use: D: 2/2-way body
Control function: 0: manually operated
Actuator version: 1DN: Operator size 1DN, for 2/2-way body
Item number: 88432122 9653 10D 01DN
The tender texts have been copied to the clipboard