Type: 9653: Metal manual operator
Diaphragm size: 25: Diaphragm size 25
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Actuator version: 2TN: Operator size 2TN
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Type: 9653: Metal manual operator
Diaphragm size: 25: Diaphragm size 25
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Actuator version: 2TN: Operator size 2TN
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88545603 9653 25Z 02TN-C
The tender texts have been copied to the clipboard