Type: 9654: Metal manual operator
Diaphragm size: 8: Diaphragm size 8
Actuator use: D: 2/2-way body
Control function: 0: manually operated
Actuator version: 0TH: Operator size 0TH
Type: 9654: Metal manual operator
Diaphragm size: 8: Diaphragm size 8
Actuator use: D: 2/2-way body
Control function: 0: manually operated
Actuator version: 0TH: Operator size 0TH
Item number: 88336928 9654 8D 00TH
The tender texts have been copied to the clipboard