Type: 9675: Metal operator
Diaphragm size: 50: Diaphragm size 50
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Actuator version: 2: Actuator size 2
Type: 9675: Metal operator
Diaphragm size: 50: Diaphragm size 50
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Actuator version: 2: Actuator size 2
Item number: 88027414 9675 50Z 0 2
The tender texts have been copied to the clipboard