Type: 9687: Plastic operator
Diaphragm size: 80: Diaphragm size 80
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 1: Normally closed (NC)
Actuator version: 4/N: Actuator size 4/N
Type: 9687: Plastic operator
Diaphragm size: 80: Diaphragm size 80
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 1: Normally closed (NC)
Actuator version: 4/N: Actuator size 4/N
Item number: 88027314 9687 80Z 14/N
The tender texts have been copied to the clipboard