D457150W225 1140PHL320H20

Butterfly valve, manual

Item number: 88396556
Description
Type D457 Butterfly valve, manually operated
DN 150 DN 150
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type 2 EN 1092 PN 10
Body material 5 PP, reinforced
Disc material 1 PVC-U
Shut-off seal material 14 EPDM
Control function 0 Manually operated
Actuator version PHL320 Hand lever D450 for DN 125 - DN 150
Operator particulars H20 Hand lever D457 for DN 125 - DN 150

The GEMÜ D457 soft seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version. The hand lever can be adjusted in seven positions (each at 55°) and is equipped with a hole for fitting a safety lock to prevent unwanted changes in position.

  • Low weight
  • Corrosion resistant plastic body
  • Disc outlet dimension designed on plastic piping
  • Lockable hand lever made of plastic with latch positions
  • UV resistant
  • Low torque