Are you replacing your actuator and have an accessory that you want to re-use? If the actuators are not the same generation, please get in touch with your GEMÜ contact person. You can find further information online via www.gemu-group.com/actuator-redesign
Type: 9687: Actionneur plastique, pneumatique
Taille de membrane: 40: Taille de membrane 40
Forme de corps: Z: Pour corps de forme B, D, M et T
Fonction de commande: 2: Normalement ouverte (NO)
Type d'actionneur: H/N: Taille d'actionneur H/N
Type: 9687: Actionneur plastique, pneumatique
Taille de membrane: 40: Taille de membrane 40
Forme de corps: Z: Pour corps de forme B, D, M et T
Fonction de commande: 2: Normalement ouverte (NO)
Type d'actionneur: H/N: Taille d'actionneur H/N
Numéro d'article: 88703465 9687 40Z 2H/N
Type: 9687: Plastic operator
Diaphragm size: 40: Diaphragm size 40
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 2: Normally open (NO)
Actuator version: H/N: Actuator size H/N
Information: INFO_REDESIGN: Are you replacing your actuator and have an accessory that you want to re-use? If the actuators are not the same generation, please get in touch with your GEMÜ contact person. You can find further information online via www.gemu-group.com/actuator-redesign
Type: 9687: Plastic operator
Diaphragm size: 40: Diaphragm size 40
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 2: Normally open (NO)
Actuator version: H/N: Actuator size H/N
Information: INFO_REDESIGN: Are you replacing your actuator and have an accessory that you want to re-use? If the actuators are not the same generation, please get in touch with your GEMÜ contact person. You can find further information online via www.gemu-group.com/actuator-redesign
Item number: 88703465 9687 40Z 2H/N
The tender texts have been copied to the clipboard