The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
High reliability, even in high vibration applications
Simple operation
Various designs and connections
Sizes from ¼" to 2"
Suitable for high-purity media
Available as "Space saver version", for space-saving connection
Le corps est en PFA et les écrous-raccords en PFA, PVDF ou CPFA. Toutes les pièces sont fabriquées en salle blanche, et disposent d'une bonne résistance chimique. La conception présente une zone morte largement réduite.
Type: FWU: O-Ring freie Verschraubung; Union Schweißstutzen x Schweißstutzen
Matériau de l'écrou: 27: ECTFE, écrou d'accouplement FWU
Raccordement X: 24: 1 1/2", Code International : 24
Raccordement Z: 24: 1 1/2", Code International : 24
Matériau du raccord: 30: PFA, alcane akoxyperfluoré
Version High Purity: HP: High Purity
Le corps est en PFA et les écrous-raccords en PFA, PVDF ou CPFA. Toutes les pièces sont fabriquées en salle blanche, et disposent d'une bonne résistance chimique. La conception présente une zone morte largement réduite.
Type: FWU: O-Ring freie Verschraubung; Union Schweißstutzen x Schweißstutzen
Matériau de l'écrou: 27: ECTFE, écrou d'accouplement FWU
Raccordement X: 24: 1 1/2", Code International : 24
Raccordement Z: 24: 1 1/2", Code International : 24
Matériau du raccord: 30: PFA, alcane akoxyperfluoré
Version High Purity: HP: High Purity
Numéro d'article: 88607273 FWU 27 24 24 30 HP
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FWU: O-ring free union fitting; union butt weld spigot x butt weld spigot
Union nut material: 27: ECTFE FWU union nut
Connection X: 24: 1 1/2", international code: 24
Connection Z: 24: 1 1/2", international code: 24
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FWU: O-ring free union fitting; union butt weld spigot x butt weld spigot
Union nut material: 27: ECTFE FWU union nut
Connection X: 24: 1 1/2", international code: 24
Connection Z: 24: 1 1/2", international code: 24
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
Item number: 88607273 FWU 27 24 24 30 HP
The tender texts have been copied to the clipboard