Switch
Filter
104: Change-over contact, microswitch, 5–250 V AC/DC Honeywell, V15H10, gold contacts
105: Change-over contact, microswitch, 12-250V AC/DC ZF, D44X-SPDT
108: Change-over contact, microswitch, 24–250 V AC/DC CROUZET, 83161.8-SPDT Gold: 0.1 A (250 V AC), 0.1 A (24 V DC) Silver: 10 A (250 V AC), 2.5 A (24 V DC)
109: Change-over contact, microswitch, 12-250V AC/DC ZF, D44X-DPDT
110: Change-over contact, microswitch, ATEX ia Honeywell, V15H10, gold contacts Ui:30VDC/Ii:52mA/Pi:120mW
111: Change-over contact, microswitch, 5-250V AC/DC ZF, D41X-DPDT, gold contacts
120: Change-over contact, microswitch 24-250V AC/DC, ATEX de,t Bartec, 07-1511-1030
121: Change-over contact, microswitch 24-250V AC/DC, ATEX de,t Bartec, 07-1511-3530
122: Change-over contact, microswitch, 24-250 V AC/DC, ATEX de,t Crouzet, 831391-SPDT
124
205: Proximity switch, 2-wire, NAMUR, ATEX ia IFM, NS5002
207: Proximity switch, 2 wire, normally closed/open, PNP/NPN, 5-36VDC IFM, IS5026
208: Proximity switch, 2 wire, NAMUR, ATEX ia P+F, SJ 3,5 N
209: Inductive sensor, 2-wire, Namur, ATEX, P+F, NJ2-V3-N
211: Proximity switch, 2 wire, NAMUR, ATEX ia P+F, SJ 3,5-SN
212: Proximity switch, 2 wire, NAMUR, ATEX ia P+F, NJ2-12GK-SN
213: Proximity switch, 2 wire, normally closed, 5-60VDC P+F, NBB3-V3-Z4
214: Proximity switch, 2 wire, NAMUR, ATEX ia P+F, NJ3-18GK-S1N
220: Proximity switch, 2 wire, normally closed, 20-250V AC Turck, BI2-Q10S-AZ31X
222: Proximity switch, 2 wire, normally closed, 3,7-30V DC P+F, NBB2-V3-Z4L
223: Inductive sensor, 2-wire, Namur, ATEX, P+F, NJ4-12GK-SN
305: Proximity switch, 3 wire, normally open, PNP, 10-30VDC IFM, IS5001
306: Proximity switch, 3-wire, NO contact, PNP, 10-30VDC P+F, NBB2-V3-E2
320: Proximity switch, 3 wire, normally open, NPN, 10-36VDC IFM, IS5003
321: Proximity switch, 3-wire, NC contact/NO contact, PNP, NPN, 10–30 V DC IFM, IF6123 IO-LINK
322: Proximity switch, 3 wire, dual, normally open, PNP, 10-30VDC, ATEX tb, tc IFM, IN511A
323: Näherungsschalter, 3 Draht, Schließer, PNP, 10-30VDC P+F, NBN4-12GM50-E2
1UL: Change-over contact, microswitch, 12-250V AC/DC ZF, D44X-UL-SPST (NO)
R01: Reed sensor, 3-wire, SPDT-CO (Form C), 30 V AC/DC, ZF, MP200703