567 8E86414 C1L0 GAB 1536DA

Metal control valve

Item number: 88822992
Description
Type 567 Control valve
DN 8 DN 8
Body configuration E 2-way angle body
Connection type 86 Clamp DIN 32676 series A
Valve body material 41 1.4435 (316L), block material
Seal material 4 Operator seal PTFE / seat seal FPM
Voltage / Frequency C1 24 V DC
Control module L0 OPEN/CLOSE, positioner and process controller
Control characteristic G modified equal-percentage
Kv value AB 100 l/h
Execution type 1536 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Surface 1536 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Actuator+Interface da eSyDrive and Analog

The GEMÜ 567 BioStar Control 2/2-way diaphragm globe valve is an aseptic control valve and has been designed for demanding applications. Flow rates range from 80 l/h to 63,000 l/h, depending on the version. The sealing concept of the valve is based on the GEMÜ PD design. All actuator parts (except the seals) are made from stainless steel. Manual, pneumatic or motorized actuators are available.

The motorized actuators can be selected from two versions, GEMÜ eSyDrive and GEMÜ servoDrive, depending on the application. GEMÜ 567 eSyDrive can be used as a positioner or process controller. GEMÜ 567 servoDrive is suitable for real-time control processes.

  • CIP/SIP capable
  • Linear or equal-percentage control characteristic options
  • Hermetic separation of the actuator from the medium using a PTFE seal
  • Various valve body connections available
  • Surface finishes down to 0.25 μm, electropolished
  • ATEX version available as an option
  • Actuator can be replaced under operating pressure without contaminating the medium