505 50D59C25P03MP 1903 F

Angle seat globe valve, manual

Item number: 88424032
Description
Type 505 Pharma angle seat globe valve, manually operated with plastic handwheel
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 59 Spigot ASME BPE
Valve body material C2 1.4435, investment casting
Seat 5P PTFE USP_CL6_121
Control function 0 Manually operated
Actuator version 3MP Actuator size 3MP
Type of design 1903 Internal <= Ra 0.6 µm mechanically polished, external surface electrolytically gloss polished
Surface 1903 Ra <= 0.6 µm internal, mechanically polished, external surface electrolytically gloss polished
Special version F Special version with bellows

The GEMÜ 505 2/2-way angle seat globe valve has a plastic handwheel resistant to high temperatures and is manually operated. The valve is suitable for pure steam and gaseous media. The sealing at the valve seat is made of PTFE. The valve spindle is sealed with a stainless steel bellows. Valve plug and valve spindle are welded together to prevent dirt ingress.

  • Free from non-ferrous metals
  • Welded valve plug/valve spindle design to remove possible contamination areas
  • Low maintenance, fixed seat plug (without threads)
  • Stainless steel bellows as spindle seal for high operating temperatures
  • Batch traceability for all media-wetted components