805R25D782214 552 210

Variable area flowmeter

Item number: 88594478
Description
Type 805 Variable area flowmeter, PP float, (series 800)
RoHS conformance R Conformance to RoHS
DN 25 DN 25
Body configuration D Straight through tube
Connection type 78 Union end with DIN insert (for IR butt welding)
Metering tube material 22 PSU
O-ring material 14 EPDM
Union material 5 Insert PP, union nut PP beige
Metering tube size 52 Conus 52
Measuring range 210 Maximum measuring range of flowmeter
Medium HCl Hydrochloric acid
Temperature 20°C Medium temperature
Concentration 30% Medium see feature "Medium"
Scale minimum 20 Lower measuring range limit of scale
Scale maximum 210 Upper measng range limit of scale
Unit l/h Litres per hour

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts