LSF 219Z01A000001110

Position indicator

Item number: 88629675
Description
Type LSF Electrical position indicator, open design (non enclosed), inductive, IFM / P+F / Turck
Switch 219 Proximity switch, 2x2 wire, normally closed, PNP, 10-36VDC IFM, IN5327
Accessory Z Accessory
NAMUR size (VDI/VDE) 01 Hole spacing 80 x 30, shaft height 20
Function A00 Open/close
Fieldbus 000 Without
Electrical connection 1110 M12 plug, 4-pin

The GEMÜ LSF inductive dual sensor is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.

  • Simple mounting and retrofitting to quarter turn actuators
  • Compact, solid housing
  • Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
  • With LED display