The GEMÜ code 4A/4 FKM diaphragm has been developed for use in industrial applications, for example in the chemical industry, environmental engineering and the processing industry. The diaphragm is made of fluorinated rubber.
Fabric reinforced (diaphragm size 25 to diaphragm size 150)
Resistant to aggressive chemicals such as hydrocarbons (aromatic, non-aromatic and chlorinated), mineral acids and chlorine bleach
Ozone and weather resistant
Simple mounting thanks to the rubber pin that is vulcanized in place (diaphragm size 8)
Simple and defined mounting thanks to a threaded pin which is vulcanized in place with an integrated screw-in stop (diaphragm size 10 to diaphragm size 150)
Die GEMÜ FKM-Membrane Code 4A / 4 wurde für den Einsatz in industriellen Anwendungen, zum Beispiel in der Chemie- und Umwelttechnik oder der verarbeitenden Industrie, entwickelt. Die Membrane besteht aus Fluorkautschuk.
Typ: Membrane
Membrangröße: 25: Membrangröße 25
Ersatzmembrane: M: Ersatzmembrane
Membranwerkstoff: 4: FPM
Ausführungsart: 0104: Medienberührte Teile für Reinstmedien gereinigt und in Folie verpackt
Die GEMÜ FKM-Membrane Code 4A / 4 wurde für den Einsatz in industriellen Anwendungen, zum Beispiel in der Chemie- und Umwelttechnik oder der verarbeitenden Industrie, entwickelt. Die Membrane besteht aus Fluorkautschuk.
Typ: 600: Membrane
Membrangröße: 25: Membrangröße 25
Ersatzmembrane: M: Ersatzmembrane
Membranwerkstoff: 4: FPM
Ausführungsart: 0104: Medienberührte Teile für Reinstmedien gereinigt und in Folie verpackt
Artikelnummer: 88085328 600 25M 4 0104
The GEMÜ code 4A/4 FKM diaphragm has been developed for use in industrial applications, for example in the chemical industry, environmental engineering and the processing industry. The diaphragm is made of fluorinated rubber.
Type: 600: Diaphragm
Diaphragm size: 25: Diaphragm size 25
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 4: FPM
Execution type: 0104: Media wetted parts cleaned for high purity media and packed in plastic bag
The GEMÜ code 4A/4 FKM diaphragm has been developed for use in industrial applications, for example in the chemical industry, environmental engineering and the processing industry. The diaphragm is made of fluorinated rubber.
Type: 600: Diaphragm
Diaphragm size: 25: Diaphragm size 25
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 4: FPM
Execution type: 0104: Media wetted parts cleaned for high purity media and packed in plastic bag
Item number: 88085328 600 25M 4 0104
The tender texts have been copied to the clipboard