710 25D 2 1 41 1

Ball valve, pneum. 2/2-way

Item number: 88074086
Description
Type 710 Ball valve, plastic, pneumatically operated
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 2 Solvent cement or welded sockets (DIN)
Ball valve material 1 PVC-U, grey
Seal material 4 FPM, maximum -15 °C - +210 °C
Control function 1 Normally closed (NC)
Actuator version 1 GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm

The 2/2 and/or 3/2-way GEMÜ 710 plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Choice of various body materials and connection types
  • 2/2 and 3/2-way versions available
  • Optionally available with control ball