717 15D7820 40

Ball valve, manual 2/2-way

Item number: 88444148
Description
Type 717 Ball valve, plastic, manually operated
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 78 Union ends with DIN insert (for IR butt welding)
Ball valve material 20 PVDF
Seal material 4 FPM, maximum -15 °C - +210 °C
Control function 0 manually operated

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Low weight
  • Choice of various body materials and connection types
  • Union nut with integrated spin-lock
  • 2/2 and 3/2-way versions available
  • Optionally available with control ball