651 8D82405410TA 1508B2

Diaphragm valve, pneumatic

Item number: 88825392
Description
Type 651 Diaphragm valve with integrated automation module
DN 8 DN 8
Body configuration D 2/2-way body
Connection type 82 Clamps DIN 32676 series B Face to face EN 558, series 7
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 54 PTFE/EPDM one-piece
Control function 1 Normally closed (NC)
Actuator version 0TA Operator size 0TA
Execution type 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Automation module B2 Combi switchbox, AS-Interface, Spec. 3.0, 62 slaves with integrated pilot valves, position feedback and teach-in
Surface 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size 8 Diaphragm size 8

The GEMÜ 651 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. The valve has a fully integrated automation module and an internal air supply. The available control functions are "normally closed (NC)" and "normally open (NO)". The integrated automation module is available as a combi switchbox or electro-pneumatic positioner.

  • Reduced planning and cabling time thanks to integrated automation module and internal air supply
  • Speed-AP function for fast commissioning
  • CIP/SIP capable