675 80D 890 20 4

Diaphragm valve, manual

Item number: 88807488
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 80 DN 80
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 90 EN-GJS-400-18-LT (GGG 40.3)
Diaphragm material 2 NBR
Control function 0 manually operated
Actuator version 4 Actuator size 4
Diaphragm size 80 Diaphragm size 80

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator