675100D58 8290 5

Diaphragm valve, manual

Item number: 88744189
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 100 DN 100
Body configuration D 2/2-way body
Connection type 58 Flanges ANSI Class 125/150 FF, Face to face EN 558, series 7, ISO 5752, basic series 7
Valve body material 8 EN-GJL-250 (GG-25)
Diaphragm material 29 EPDM
Control function 0 manually operated
Actuator version 5 Actuator size 5
Diaphragm size 100 Diaphragm size 100

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator