C60 8D7330542 2 7030HPW

Cleanstar valve, pneumatic

Item number: 88674571
Description
Type C60 Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator, stroke limiter (only for actuator size 1-3)
Connection size 8 1/2", international code: 8
Body configuration D 2/2-way body
Connection type 73 Flare connection with CPFA union nut
Valve body material 30 PFA, perfluoroalkoxy
Diaphragm material 54 PTFE/EPDM one-piece
Control function 2 Normally open (NO)
Operator version 2 Operator size 2
Execution type 7030 C60, spring PFA coated
High Purity version HPW High Purity white

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ C60 CleanStar® ultra pure 2/2-way diaphragm valve has a plastic piston actuator and is pneumatically operated. A stroke limiter (not with actuator size 4) and an optical position indicator are integrated as standard. All media wetted parts are made of PFA or PTFE. This High Purity version of the CleanStar® series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.

  • High purity due to cleanroom manufacturing
  • High Flow version selectable
  • High flow rate with low-stress media channelling
  • Minimal deadleg
  • Optional flow direction
  • Also available as T valve
  • The valve is available with an ECTFE union nut as an option.
  • Reduced costs thanks to long service life