Type: 9620: Plastic / metal operator
Diaphragm size: 80: Diaphragm size 80
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 2: Normally open (NO)
Actuator version: 3/F: Actuator size 3/F
Type of design: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Type: 9620: Plastic / metal operator
Diaphragm size: 80: Diaphragm size 80
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 2: Normally open (NO)
Actuator version: 3/F: Actuator size 3/F
Type of design: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Item number: 88454486 9620 80Z 23/F 0101
The tender texts have been copied to the clipboard