The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
High reliability, even in high vibration applications
Simple operation
Various designs and connections
Sizes from ¼" to 2"
Suitable for high-purity media
Available as "Space saver version", for space-saving connection
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FUE: Union elbow Flare x Flare
Union nut material: 75: PVDF for flare connection
Connection X: 20: 1 1/4", international code: 20
Connection Y: 20: 1 1/4", international code: 20
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FUE: Union elbow Flare x Flare
Union nut material: 75: PVDF for flare connection
Connection X: 20: 1 1/4", international code: 20
Connection Y: 20: 1 1/4", international code: 20
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
Item number: 88208671 FUE 75 20 20 30 HP
The tender texts have been copied to the clipboard