The GEMÜ 656 2/2-way diaphragm valve has a low maintenance metal membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The valve body has a full bore design.
High mechanical stability
High flow rate due to straight through flow
Valve can be cleaned without disassembly of actuator
The GEMÜ 656 2/2-way diaphragm valve has a low maintenance metal membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The valve body has a full bore design.
Type: 656: Straightway diaphragm valve, pneumatically operated
DN: 150: DN 150
Body configuration: D: 2/2-way body
Connection type: 53: Flanges EN 1092 / PN16 / form A, Face to face EN 558, series 7, ISO 5752, basic series 7
Valve body material: 8: EN-GJL-250 (GG-25)
Diaphragm material: 14: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 5R2: Actuator size 5R2, for DN 125 and 150
Diaphragm size: 150: Diaphragm size 150
The GEMÜ 656 2/2-way diaphragm valve has a low maintenance metal membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The valve body has a full bore design.
Type: 656: Straightway diaphragm valve, pneumatically operated
DN: 150: DN 150
Body configuration: D: 2/2-way body
Connection type: 53: Flanges EN 1092 / PN16 / form A, Face to face EN 558, series 7, ISO 5752, basic series 7
Valve body material: 8: EN-GJL-250 (GG-25)
Diaphragm material: 14: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 5R2: Actuator size 5R2, for DN 125 and 150
Diaphragm size: 150: Diaphragm size 150
Item number: 88252402 656150D53 81415R2
The tender texts have been copied to the clipboard