620100D39832934AD

Diaphragm valve, pneumatic

Item number: 88730802
Description
Type 620 Diaphragm valve, pneumatically operated, cast iron distance piece
DN 100 DN 100
Body configuration D 2/2-way body
Connection type 39 Flanges ANSI Class 125/150 RF, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 83 EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
Diaphragm material 29 EPDM
Control function 3 Double acting (DA)
Actuator version 4AD Operator size 4AD
Diaphragm size 100 Diaphragm size 100

The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Suitable for particulate and abrasive media
  • Various lining materials are available, such as PFA, PP or hard rubber
  • Standard optical position indicator
  • Wide range of adaptation options for add-on components and accessories