The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Same mounting height planes over multiple nominal sizes
Compact system design due to flow-optimized high-flow valve bodies
Reduced control air consumption
Modified spring sets available for applications with reduced control pressure
The 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Type: R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 78: Union end with DIN insert (for IR butt welding)
Valve body material: 1: PVC-U, grey
Diaphragm material: 4: FPM
Control function: 2: Normally open (NO)
Actuator version: HDN: Operator size HDN (diaphragm size 40)
Execution type: 1187: Insert in PE
Diaphragm size: 40: Diaphragm size 40
The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.
Type: R690: Diaphragm valve, pneumatically operated, plastic membrane actuator
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 78: Union end with DIN insert (for IR butt welding)
Valve body material: 1: PVC-U, grey
Diaphragm material: 4: FPM
Control function: 2: Normally open (NO)
Actuator version: HDN: Operator size HDN (diaphragm size 40)
Execution type: 1187: Insert in PE
Diaphragm size: 40: Diaphragm size 40
Item number: 88470323 R690 50D78 1 42HDN 1187
The tender texts have been copied to the clipboard