The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.
CIP/SIP capable
Autoclave capability
Extensive range of accessories available
Opening stroke and closing stroke limiter
Handwheel locking available upon request (electric or mechanical)
Configurable with proximity switches for position feedback
The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.
Type: 653: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece electropolished, optical position indicator
DN: 8: DN 8
Body configuration: T: T body
Connection type: 59: Spigots ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 13: EPDM
Control function: 0: manually operated
Actuator version: 1TH: With seal adjuster and stroke limiter
DN
-2: 50: DN 50
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: 1503: Ra
The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.
Type: 653: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece electropolished, optical position indicator
DN: 8: DN 8
Body configuration: T: T body
Connection type: 59: Spigots ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 13: EPDM
Control function: 0: manually operated
Actuator version: 1TH: With seal adjuster and stroke limiter
DN
-2: 50: DN 50
Connection type spigot 2: 59: Spigots ASME BPE
Execution type: 1503: Ra
The tender texts have been copied to the clipboard