R647 50D 071295 HD

Diaphragm valve, pneumatic

Item number: 88664182
Description
Type R647 Diaphragm valve, pneumatically operated, plastic actuator
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 0 Spigot DIN
Valve body material 71 Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material 29 EPDM
Control function 5 Closed by control pressure, opened by operating pressure
Actuator version HD Operator size HD (diaphragm size 40)
Diaphragm size 40 Diaphragm size 40

The GEMÜ R647 2/2-way diaphragm valve is a straight through valve and is pneumatically operated. The valve doesn't have a closing spring and is only closed by applying compressed air. A diaphragm is the sealing element. The valve is mainly made of three components, a valve body, a shut off diaphragm and a cover with control medium connector. The control medium applies direct pressure to the shut off diaphragm pressing it against the shut off weir in the valve body. The high-flow valve body provides compact dimensions at high flow rates.

  • Compact, lightweight construction and high performance
  • Simple diaphragm replacement
  • Suitable e. g. for dyeing plant, paper industry and automatic feeding installations
  • The valve can be used in all applications where a closing spring is not required and where space is at a premium
  • Good flow characteristics due to flow optimised valve body