The GEMÜ 0326 directly controlled 3/2-way pilot solenoid valve is designed for mounting to a compact aluminium rail as a valve battery for mounting in control cabinets or as a valve manifold near the pneumatic components to be controlled. The body is made of plastic. The coil is plastic encapsulated.
Robust design
Coil easy to replace
Option: integrated LED (M12 version)
Multi-functional application possibilities due to various designs
Modular battery mounting
The GEMÜ 0326 directly controlled 3/2-way pilot solenoid valve is designed for mounting to a compact aluminium rail as a valve battery for mounting in control cabinets or as a valve manifold near the pneumatic components to be controlled. The body is made of plastic. The coil is plastic encapsulated.
Type: 0326: Pilot solenoid valve, directly controlled, mounting to battery rail
DN: 2: DN 2
Body configuration: M: Multi-port version
Valve body/solenoid material: 74: PA, polyamide
Seal material: 4: FPM
Control function: 1: Normally closed (NC)
Voltage / Frequency: C1: 24 V DC
Electrical connection: 01: Plug design A, with cable socket, without cable
Option: 08: Manual override, silencer with exhaust air throttle (only control function 1, normally closed)
Maximum operating pressure: 10: 10 bar
The GEMÜ 0326 directly controlled 3/2-way pilot solenoid valve is designed for mounting to a compact aluminium rail as a valve battery for mounting in control cabinets or as a valve manifold near the pneumatic components to be controlled. The body is made of plastic. The coil is plastic encapsulated.
Type: 0326: Pilot solenoid valve, directly controlled, mounting to battery rail
DN: 2: DN 2
Body configuration: M: Multi-port version
Valve body/solenoid material: 74: PA, polyamide
Seal material: 4: FPM
Control function: 1: Normally closed (NC)
Voltage / Frequency: C1: 24 V DC
Electrical connection: 01: Plug design A, with cable socket, without cable
Option: 08: Manual override, silencer with exhaust air throttle (only control function 1, normally closed)
Maximum operating pressure: 10: 10 bar
Item number: 88346262 0326 2M 74 41C1010810
The tender texts have been copied to the clipboard