• Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 1235 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. Secure connection to valve spindle means reliable feedback signal. Intelligent microprocessor controlled functions make commissioning and support during operation easier. The current position of the valve is displayed via high visibility LEDs and fed back via electrical signals.

  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input
  • Ambient temperature:-10 to 70 °C
  • Linear measuring range:2,0 to 74,4 mm
  • Supply voltages:24 V DC
  • Electrical connection types:
  • Communication modes:IO-Link | None
  • Protection class:IP 67
  • Conformities:EAC | FMEDA | UL listed

Suitable products

Product video

Culivated Meat Teaser

00:56 min
118 Views
Online since 20.12.2023
More videos
Deionization of boiler feed water using an ion exchanger

Product applications

Deionization of boiler feed water using an ion exchanger

In steam boiler systems, salts that have dissolved in the water lead to corrosion and deposits. To avoid corrosion and deposits, depending on the operational mode and design of the steam generator, there are important requirements regarding the quality of the boiler feed water. In a deionization system, the salts that have dissolved in the water are removed using ion-exchange resins. These salts are dissociated, i.e. in positive (cations) and negative particles (anions), and as a result, a so-called desalination line is set up as follows: cations exchanger – CO2 degasifier – anions exchanger – mixed-bed fi lter. Moreover, for the installation to operate properly, a regeneration station and neutralization are required.

Product news

09.03.2021

GEMÜ automation components receive UL certification mark

Product news

09.08.2018

Quarter-turn adapter makes universal installation of electrical position indicators possible