Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

2/2-way ball valve made of metal with bare shaft

GEMÜ BB02

Stainless steel ball valve with female thread connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.

Compact and modular ball valve with three-piece body

Product information

The GEMÜ BB02 stainless steel 3-piece 2/2-way ball valve has a bare shaft. Thanks to the top flange according to ISO 5211, easy actuator mounting is possible.

Key features

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic unit
  • Blow-out proof shaft
Stainless steel ball valve with female thread connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
-40 to 60 °C
Operating pressure
0 up to 63 bar
Nominal sizes
DN 8 to 100
Body configurations
2/2-way bodies
Ball configurations
Control ball
Connection types
Flange
Spigot
Thread
Connection standards
ASME
DIN
EN
ISO
NPT
Body materials
1.4408, investment casting material
Seal materials
PTFE
Conformities
ASME GEMÜ B31.3
EAC
Explosion protection
FDA
FMEDA
Functional Safety
Oxygen
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
Regulation (EU) No. 10/2011
TA Luft (German Clean Air Act)

Downloads

10 Results
  • Product brochure Universal ball valves for industrial solutions BB02, B22, B42 and B52

    pdf (333 KB) -
    EN

  • Product brochure Valves, measurement and control systems for biogas plants and biomethane treatment

    pdf (6 MB) -
    EN

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Operating instructions GEMÜ BB02

    pdf (8 MB) -
    DE/EN

  • Datasheet GEMÜ BB02

    pdf (7 MB) -
    EN

  • Product certificate TA-Luft - GEMÜ BB02, B22, B42, B52

    pdf (106 KB) -
    EN

  • Product certificate ATEX - GEMÜ ball valve collection

    pdf (221 KB) -
    DE/EN/FR

  • Operating instructions GEMÜ BB02

    pdf (7 MB) -
    EN

  • Product certificate-CRN-GEMÜ BB02

    pdf (339 KB) -
    EN

  • Datasheet GEMÜ BB02

    pdf (8 MB) -
    EN

Suitable services