Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

2/2-way ball valve with free shaft end made of metal

GEMÜ BB06

Compact stainless steel ball valve with flange connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.

Compact flanged ball valve with short overall length

Product information

The GEMÜ BB06 metal one-piece 2/2-way ball valve has a bare shaft. The seat seal is made of PTFE.

Key features

  • Compact design
  • Blow-out proof shaft
  • High flow rate
  • Full-flow bore
  • ATEX version available as an option
Compact stainless steel ball valve with flange connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
-40 to 60 °C
Operating pressure
0 up to 40 bar
Nominal sizes
DN 15 to 100
Body configurations
2/2-way bodies
Ball configurations
Control ball
Connection types
Flange
Connection standards
ANSI
EN
Body materials
1.4408, investment casting material
Seal materials
PTFE
Conformities
EAC
Explosion protection
FDA
FMEDA
Functional Safety
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
Regulation (EU) No. 10/2011
TA Luft (German Clean Air Act)

Downloads

8 Results
  • Product brochure Valves, measurement and control systems for biogas plants and biomethane treatment

    pdf (6 MB) -
    EN

  • Operating instructions GEMÜ BB06

    pdf (6 MB) -
    EN

  • Product certificate TA-Luft - GEMÜ BB06, B26, B46, B56

    pdf (104 KB) -
    EN

  • Datasheet GEMÜ BB06

    pdf (10 MB) -
    EN

  • Product brochure Compact ball valves for high flow rates BB06, B26, B46 and B56

    pdf (322 KB) -
    EN

  • Product certificate ATEX - GEMÜ ball valve collection

    pdf (221 KB) -
    DE/EN/FR

  • Operating instructions GEMÜ BB06

    pdf (6 MB) -
    DE/EN

  • Datasheet GEMÜ BB06

    pdf (11 MB) -
    EN

Suitable services