Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Motorized 2/2-way diaphragm globe valve

GEMÜ C53 iComLine

Electromotor-operated diaphragm seat valve made of plastic for high-purity and corrosive applications in the semiconductor, chemical, and pharmaceutical industries.

High-purity PFA/PTFE control valve for handling critical media

Product information

The GEMÜ C53 iComLine 2/2-way diaphragm globe valve was developed for precise and demanding control applications in semiconductor production. The sealing concept of the valve is based on the tried-and-tested GEMÜ PD design, whereby the actuator and medium are separated by a PTFE regulating cone. As the regulating cone contour, actuator stroke and connection size can be adapted, the GEMÜ C53 iComLine satisfies virtually all control and flow requirements of the semiconductor industry. The precise stepper motor, in conjunction with the ultra-pure body materials, is particularly suitable for lithography, CMP, and etching processes, as well as analytical applications in semiconductor production.

Key features

  • Control valve for ultra pure applications in the semiconductor industry
  • High-resolution linear actuator with stepper motor
  • Integration in space-saving multi-port valve block solutions
  • Long service life with over 1 million qualified control switching cycles
  • Clean room production, fulfils SEMI F57
  • Ideally suited for corrosive media
  • Control valve based on the iComLine series
Electromotor-operated diaphragm seat valve made of plastic for high-purity and corrosive applications in the semiconductor, chemical, and pharmaceutical industries.

Technical details

Parameters
Value
Media temperature
10 to 150 °C
Ambient temperature
0 to 40 °C
Operating pressure
0 to 6 bar
Connection sizes
1/4'' to 3/4''
Body configurations
Straight through body
Connection types
Flare
PrimeLock®
Super 300 Type Pillar®
Body materials
Modified PTFE
PFA
Seal material
PTFE
Supply voltage
24 V DC
Input signals
0–10 V
4–20 mA
Actuating speed
Max. 2 mm/s
Valve stroke
4 mm
Protection class
IP65

Downloads

12 Results
  • Operating instructions GEMÜ C53

    pdf (4 MB) -
    DE/EN

  • Produktbroschüre Elektromotorisch betätigtes Regelventil C53 iComLine

    pdf (514 KB) -
    DE

  • Betriebsanleitung-C53-fr-gemue

    pdf (1 MB) -
    FR

  • Datenblatt-C53-gb-gemue

    pdf (581 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Validation Guide GEMÜ F40, 567, C53  PD Ventile

    pdf (3 MB) -
    DE

  • Datenblatt-C53-de-gemue

    pdf (583 KB) -
    DE

  • Betriebsanleitung-C53-de-gemue

    pdf (4 MB) -
    DE

  • Datenblatt-C53-fr-gemue

    pdf (588 KB) -
    FR

  • Product brochure Motorized control valve C53 iComLine

    pdf (523 KB) -
    EN

  • Betriebsanleitung-C53-gb-gemue

    pdf (1 MB) -
    EN

  • Datasheet GEMÜ C53 (US)

    pdf (970 KB) -
    EN

Suitable services