Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic metal butterfly valve

GEMÜ R481 Victoria

Pneumatically operated butterfly valve with stainless steel disc, elastic seal and flange connection – ideal for water treatment, chemical and industrial automation applications.

Soft-sealing, centrally mounted butterfly valve

Product information

The GEMÜ R481 Victoria soft seated metal butterfly valve has a metal actuator and is pneumatically operated. Normally Closed, Normally Open and Double Acting control functions are available. Various pneumatic actuators are available. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.

Key features

  • Low torques thanks to PTFE coated bushes
  • Bubble tight sealing acc. to EN 12266-1/P12, leakage rate A
  • Liner material is easy to read when installed
  • Sleek disc design for higher Kv values
  • Robust body coating comparable to ISO 12944-6 C5
  • Various actuator types can be selected
  • Optional accessories are installed, set and tested so they are ready for operation
Pneumatically operated butterfly valve with stainless steel disc, elastic seal and flange connection – ideal for water treatment, chemical and industrial automation applications.

Technical details

Parameters
Value
Media temperature
-10 to 160 °C
Ambient temperature
-10 to 70 °C
Operating pressure
0 up to 16 bar
Nominal sizes
DN 25 to 600
Housing configurations
Lug
U section
Wafer
Connection standards
ANSI
AS
BS
DIN
EN
ISO
JIS
Body materials
EN-GJS-400-15, SG iron material
EN-GJS-400-18-LT (GGG 40.3)
Body coating
Epoxy
Liner materials
EPDM
FKM
NBR
SBR, abrasion resistant
Silicone
Disc materials
1.4408, investment casting material
1.4408, polished investment casting material
1.4469, Duplex cast steel material
EN-GJS-400-15, SG iron material
Disc coating
Epoxy
Halar®
Rilsan®
Conformities
ACS
ASME GEMÜ B31.3
ATEX
Belgaqua
DNV GL
DVGW Drinking Water
DVGW Gas
FDA
FMEDA
NSF
Oxygen
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)
WRAS

Downloads

23 Results
  • Application brochure Durable Valve Solutions for Mining Industry and Hydrometallurgy

    pdf (2 MB) -
    EN

  • Product certificate WRAS - GEMÜ R48X

    pdf (124 KB) -
    EN

  • Operating instructions GEMÜ R481

    pdf (6 MB) -
    EN

  • Product certificate TA-Luft - GEMÜ R48X

    pdf (108 KB) -
    EN

  • Datasheet GEMÜ R481

    pdf (5 MB) -
    EN

  • Type examination certificate DVGW-G - GEMÜ R480, R481, R487, R488

    pdf (2 MB) -
    DE/EN

  • Technical information GEMÜ

    pdf (737 KB) -
    EN

  • bs_a_IND_13_mining_industry_en

    pdf (2 MB) -
    EN

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Application brochure Ultrafiltration for Drinking Water

    pdf (497 KB) -
    EN

  • Application brochure Phosphate extraction for fertilizer production

    pdf (1 MB) -
    EN

  • Product certificate ACS - GEMÜ R48X

    pdf (131 KB) -
    EN/FR

Suitable services