491125W233JPS3 DU10AC0

Butterfly valve, pneumatic DA

Item number: 88826187
Description
Type 491 Butterfly valve, pneumatically operated Edessa
DN 125 DN 125
Body configuration W Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type 3 PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Body material 3 EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm
Disc/shaft material J 316L / 1.4404, polished, Ra ≤ 0.8 µm
Seat (liner) PS PTFE/silicone FDA approval
Control function 3 Double acting (DA)
Actuator version DU10AC Actuator, pneumatic, double acting, clockwise rotation, DR0100U F05/07 S17
Operator particulars 0 Anodized aluminium

The GEMÜ 491 Edessa PTFE lined butterfly valve has a metal actuator and is pneumatically operated. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. Disc and shaft are one piece, body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Suitable for chemically corrosive media
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • High-quality selection of materials can be combined in different ways
  • High level of plant reliability thanks to one-piece shaft and spring-washer-supported seal system
  • Long service life thanks to shaft bearings and special disc and liner geometry
  • Optional accessories are installed, set and tested so they are ready for operation