3140G12R 620 4 AC10 4AS

Pressure transducer

Item number: 88564812
Description
Type 3041 Pressure transducer, Pressure transducer, pressure switch
Connection size G12 G 1/2
Type of measurement R Relative pressure
Measuring range 6 Measuring range 0 - 6 bar
Material 20 PVDF
Seal material 4 FPM
Electrical connection A Type A connector
Voltage / Frequency C1 24 V DC
Display 0 Without
Output 4AS 4 to 20 mA/2-wire SIL2 design

The GEMÜ 3140 pressure transducer/switch is ideal for precise measurements in a wide pressure range. The sensor is suitable for use with both highly viscous and contaminated media and is also suitable for corrosive media due to its high-quality material selection. A variety of electrical and mechanical connections are available, depending on the version. The LED display version boasts a rotatable 4-digit display.

  • Featuring a rotatable LED display and IO-Link interface, depending on version
  • Suitable for highly viscous, contaminated and corrosive media
  • Appropriate in-line housing optionally available
  • ATEX and SIL2 design optionally available
  • Accuracy 0.5% FSO (in accordance with IEC 60770)
  • Optional installation position
  • Ceramic sensor