S717 25D 2 5140 26 0121

Ball valve, manual 2/2-way

Item number: 88418006
Description
Type S717 Ball valve, plastic, manually operated
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 2 Solvent cement or welded sockets (DIN)
Ball valve material 5 PP-H, grey
Liner material 14 EPDM
Control function 0 manually operated
Execution type 0121 Only for fluids of group 2 acc. to PED 2014/68/EU article 9, number 2.2
Seat ring material 26 Modified PTFE, polytetrafluoroethylene

GEMÜ S717 is a 2/2-way plastic ball valve available in sizes DN 10 to 100. It is equipped with a plastic manual actuator. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

The product is designed for use in piping. It controls a flowing medium by manual operation.

  • Simple installation
  • Durable
  • Grip can be used as a regulating key