617 15D 7 5540

Diaphragm valve, manual

Item number: 88699052
Description
Type 617 Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 7 Union end with DIN insert (socket)
Valve body material 5 PP, reinforced
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Diaphragm size 10 Diaphragm size 10

The GEMÜ 617 2/2-way diaphragm valve has a low maintenance plastic bonnet and is manually operated. An integral optical position indicator is standard.

  • High flow rate
  • Integral optical position indicator
  • Choice of various body materials and connection types