Type
Filter
BB06: Ball valve body, metal, one-piece body, compact flange, ISO 5211, top flange, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body/ball configuration
Filter
D: 2/2-way body
U: 2/2-way straight through body, V-ball 30° (KV value see data sheet)
W: 2/2-way straight through body, V-ball 90° (KV value see data sheet)
Y: 2/2-way straight through body, V-ball 60° (KV value see data sheet)
Connection type
Filter
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1, length only for body configuration D
68: Flange EN 1092, PN 16 / PN40, form B DN 15 to DN 50, flange EN 1092, PN 16, form B DN65 to DN 100
Ball valve material
Filter
37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material
Filter
5: PTFE FKM O-ring
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
5227: Thermal break between actuator and valve body by mounting bridge, mounting bridge and mounting parts in stainless steel
5237: K-NR 5227, K-NR 7056, 5227 - Thermal separation by mounting bridge, 7056 - Shaft drilled, hand lever shortened
7056: Hand lever shortened for mounting feedback units.
Special version
Filter
OHNE: None
X: Explosion protection
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability