805R32D782214 563-C

Variable area flowmeter

Item number: 88801590
Description
Type 805 Variable area flowmeter, PP float, (series 800)
RoHS conformance R Conformance to RoHS
DN 32 DN 32
Body configuration D Straight through tube
Connection type 78 Union end with DIN insert (for IR butt welding)
Metering tube material 22 PSU
O-ring material 14 EPDM
Union material 5 Insert PP, union nut PP beige
Metering tube size 63 Conus 63
CONEXO C Integrated RFID chip for electronic identification and traceability

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts