The GEMÜ 8257 2/2-way solenoid valve with a positive lift diaphragm is electromagnetically operated and has a brass or stainless steel valve body. All media wetted parts are made of NBR, HNBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert media such as air, water and oils.
Valve operates without minimum pressure differential
Soft closing action
Compact design
Suitable for vacuum applications
Explosion protected solenoids acc. to ATEX available as an option
Optimum media compatibility due to choice of materials
NPT thread available
Option: for liquids and steam up to 150 °C
The 2/2-way solenoid valve with a positive lift diaphragm is electromagnetically operated and has a brass or stainless steel valve body. All media wetted parts are made of NBR, HNBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert media such as air, water and oils.
Type: 8257: Solenoid valve, with positive lift diaphragm, Solenoid valve, with positive lift diaphragm
Body configuration: D: 2/2-way body, 2/2-way body
Connection type: G3: G 3/8, threaded sockets DIN ISO 228
Valve body material: 12: CW617N (brass)
Seal material: 14: EPDM, EPDM
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 24: 24 V, 24 V
Frequency: DC: DC, DC
The GEMÜ 8257 2/2-way solenoid valve with a positive lift diaphragm is electromagnetically operated and has a brass or stainless steel valve body. All media wetted parts are made of NBR, HNBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert media such as air, water and oils.
Type: 8257: Solenoid valve, with positive lift diaphragm, Solenoid valve, with positive lift diaphragm
Body configuration: D: 2/2-way body, 2/2-way body
Connection type: G3: G 3/8, threaded sockets DIN ISO 228
Valve body material: 12: CW617N (brass)
Seal material: 14: EPDM, EPDM
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 24: 24 V, 24 V
Frequency: DC: DC, DC
Item number: 88389983 8257 10DG312141 24 DC
Das elektromagnetisch betätigte 2/2-Wege-Magnetventil mit Zwangsanhebung besitzt einen Ventilkörper aus Messing oder Edelstahl. Alle mit dem Medium in Berührung kommenden Teile bestehen aus NBR, HNBR, FKM, EPDM, Messing oder Edelstahl. Das Ventil eignet sich für neutrale Medien wie Luft, Wasser und Öle.
Typ: Magnetventil, zwangsgesteuert, Magnetventil, zwangsgesteuert
Gehäuseform: D: Zweiwege-Durchgangskörper, Zweiwege-Durchgangskörper
Anschlussart: G3: G 3/8, Gewindemuffe, DIN ISO 228
Werkstoff Ventilkörper: 12: CW617N (Messing)
Dichtwerkstoff: 14: EPDM, EPDM
Steuerfunktion: 1: stromlos geschlossen (NC), stromlos geschlossen (NC)
Spannung: 24: 24 V, 24 V
Frequenz: DC: DC, DC
Das elektromagnetisch betätigte 2/2-Wege-Magnetventil GEMÜ 8257 mit Zwangsanhebung besitzt einen Ventilkörper aus Messing oder Edelstahl. Alle mit dem Medium in Berührung kommenden Teile bestehen aus NBR, HNBR, FKM, EPDM, Messing oder Edelstahl. Das Ventil eignet sich für neutrale Medien wie Luft, Wasser und Öle.
Typ: 8257: Magnetventil, zwangsgesteuert, Magnetventil, zwangsgesteuert
Gehäuseform: D: Zweiwege-Durchgangskörper, Zweiwege-Durchgangskörper
Anschlussart: G3: G 3/8, Gewindemuffe, DIN ISO 228
Werkstoff Ventilkörper: 12: CW617N (Messing)
Dichtwerkstoff: 14: EPDM, EPDM
Steuerfunktion: 1: stromlos geschlossen (NC), stromlos geschlossen (NC)
Spannung: 24: 24 V, 24 V
Frequenz: DC: DC, DC
Artikelnummer: 88389983 8257 10DG312141 24 DC
L'électrovanne 2/2 voies à commande électromagnétique avec commande de forçage dispose d'un corps de vanne en laiton ou acier inoxydable. Toutes les pièces en contact avec le fluide sont en NBR, HNBR, FKM, EPDM, laiton ou acier inoxydable. La vanne convient pour les fluides neutres, comme l'air, l'eau et les huiles.
Type: 8257: Electrovanne, commande assistée, Electrovanne, commande assistée
Forme du corps: D: Corps de vanne 2 voies, Corps de vanne 2 voies
Type de raccordement: G3: G 3/8 orifices taraudés DIN ISO 228
Matériau du corps de vanne: 12: CW617N (laiton)
Matériau d'étanchéité: 14: EPDM, EPDM
Fonction de commande: 1: Normalement fermée (NF), Normalement fermée (NF)
Tension d'alimentation: 24: 24V, 24 V
Fréquence: DC: DC, DC
L'électrovanne 2/2 voies à commande électromagnétique GEMÜ 8257 avec commande de forçage dispose d'un corps de vanne en laiton ou acier inoxydable. Toutes les pièces en contact avec le fluide sont en NBR, HNBR, FKM, EPDM, laiton ou acier inoxydable. La vanne convient pour les fluides neutres, comme l'air, l'eau et les huiles.
Type: 8257: Electrovanne, commande assistée, Electrovanne, commande assistée
Forme du corps: D: Corps de vanne 2 voies, Corps de vanne 2 voies
Type de raccordement: G3: G 3/8 orifices taraudés DIN ISO 228
Matériau du corps de vanne: 12: CW617N (laiton)
Matériau d'étanchéité: 14: EPDM, EPDM
Fonction de commande: 1: Normalement fermée (NF), Normalement fermée (NF)
Tension d'alimentation: 24: 24V, 24 V
Fréquence: DC: DC, DC
Numéro d'article: 88389983 8257 10DG312141 24 DC
The tender texts have been copied to the clipboard