The GEMÜ 536 2/2-way globe valve has a robust low maintenance membrane actuator and is pneumatically operated. The valve is particularly suitable for use as a control valve. The valve plug is fixed to the spindle in such a way as to allow flexing during closure in order to ensure tight shut off. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Available as shut-off or control valve
Precise controllability thanks to guided regulating cage and actuator membrane
Flow rate values of up to 380 m³/h
Suitable for vacuum up to 20 mbar (a)
Versions for higher temperatures are available on request
The 2/2-way globe valve has a robust low maintenance membrane actuator and is pneumatically operated. The valve is particularly suitable for use as a control valve. The valve plug is fixed to the spindle in such a way as to allow flexing during closure in order to ensure tight shut off. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 536: Globe valve, pneumatically operated, metal membrane actuator
DN: 80: DN 80
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 4A2: Actuator size 4A2
Regulating cone: R2896: 70 m³/h - mod.EQ
The GEMÜ 536 2/2-way globe valve has a robust low maintenance membrane actuator and is pneumatically operated. The valve is particularly suitable for use as a control valve. The valve plug is fixed to the spindle in such a way as to allow flexing during closure in order to ensure tight shut off. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 536: Globe valve, pneumatically operated, metal membrane actuator
DN: 80: DN 80
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 4A2: Actuator size 4A2
Regulating cone: R2896: 70 m³/h - mod.EQ
Item number: 88682856 536 80D 890 514A2R2896
Das 2/2-Wege-Geradsitzventil verfügt über einen robusten, wartungsarmen Membranantrieb und wird pneumatisch betätigt. Das Ventil ist sehr gut als Regelventil geeignet. Die Absperrung am Ventilsitz erfolgt durch einen auf der Ventilspindel beweglich angeordneten Ventilteller. Die Abdichtung der Ventilspindel erfolgt über eine sich selbstnachstellende Stopfbuchspackung; dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Ventilspindelabdichtung gegeben. Der Abstreifring vor der Stopfbuchspackung schützt die Dichtung zusätzlich vor Verschmutzung und Beschädigung.
Typ: Geradsitzventil, pneumatisch betätigt, Metall-Membranantrieb
DN: 80: DN 80
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 8: Flansch EN 1092, PN 16, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1
Werkstoff Ventilkörper: 90: EN-GJS-400-18-LT (GGG 40.3)
Sitzdichtung: 5: PTFE
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 4A2: Antriebsgröße 4A2
Regelkegel: R2896: 70 m³/h - mod.EQ
Das 2/2-Wege-Geradsitzventil GEMÜ 536 verfügt über einen robusten, wartungsarmen Membranantrieb und wird pneumatisch betätigt. Das Ventil ist sehr gut als Regelventil geeignet. Die Absperrung am Ventilsitz erfolgt durch einen auf der Ventilspindel beweglich angeordneten Ventilteller. Die Abdichtung der Ventilspindel erfolgt über eine sich selbstnachstellende Stopfbuchspackung; dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Ventilspindelabdichtung gegeben. Der Abstreifring vor der Stopfbuchspackung schützt die Dichtung zusätzlich vor Verschmutzung und Beschädigung.
Typ: 536: Geradsitzventil, pneumatisch betätigt, Metall-Membranantrieb
DN: 80: DN 80
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 8: Flansch EN 1092, PN 16, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1
Werkstoff Ventilkörper: 90: EN-GJS-400-18-LT (GGG 40.3)
Sitzdichtung: 5: PTFE
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 4A2: Antriebsgröße 4A2
Regelkegel: R2896: 70 m³/h - mod.EQ
Artikelnummer: 88682856 536 80D 890 514A2R2896
La vanne à clapet à siège droit 2/2 voies GEMÜ 536 dispose d'un actionneur pneumatique robuste à membrane nécessitant peu d'entretien. La vanne convient parfaitement comme vanne de régulation. L'étanchéité au niveau du siège s'effectue par l'intermédiaire d'un clapet mobile fixé sur l'axe de la vanne. L'étanchéité au niveau de l'axe est assurée par un ensemble presse-étoupe se positionnant de lui-même. On obtient ainsi un presse-étoupe d'axe de vanne fiable et nécessitant peu d'entretien, même après une utilisation prolongée. Le joint racleur placé devant le presse-étoupe protège en plus le joint de l'encrassement et de tout endommagement.
Type: 536: Vanne à clapet à siège droit, à commande pneumatique, actionneur à membrane en métal
DN: 80: DN 80
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 8: Brides EN 1092 / PN16 / forme B, encombrement EN 558, série 1 ISO 5752, série de base 1
Matériau du corps de vanne: 90: EN-GJS-400-18-LT (GGG 40.3)
Etanchéité du siège: 5: PTFE
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 4A2: Taille d'actionneur 4A2
Clapet de régulation: R2896: 70 m³/h - mod.EQ
La vanne à clapet à siège droit 2/2 voies GEMÜ 536 dispose d'un actionneur pneumatique robuste à membrane nécessitant peu d'entretien. La vanne convient parfaitement comme vanne de régulation. L'étanchéité au niveau du siège s'effectue par l'intermédiaire d'un clapet mobile fixé sur l'axe de la vanne. L'étanchéité au niveau de l'axe est assurée par un ensemble presse-étoupe se positionnant de lui-même. On obtient ainsi un presse-étoupe d'axe de vanne fiable et nécessitant peu d'entretien, même après une utilisation prolongée. Le joint racleur placé devant le presse-étoupe protège en plus le joint de l'encrassement et de tout endommagement.
Type: 536: Vanne à clapet à siège droit, à commande pneumatique, actionneur à membrane en métal
DN: 80: DN 80
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 8: Brides EN 1092 / PN16 / forme B, encombrement EN 558, série 1 ISO 5752, série de base 1
Matériau du corps de vanne: 90: EN-GJS-400-18-LT (GGG 40.3)
Etanchéité du siège: 5: PTFE
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 4A2: Taille d'actionneur 4A2
Clapet de régulation: R2896: 70 m³/h - mod.EQ
Numéro d'article: 88682856 536 80D 890 514A2R2896
The tender texts have been copied to the clipboard