The GEMÜ 539 eSyDrive is a motorized 2/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.
Linear or modified equal-percentage control characteristics
High flow rate
Force and speed are variably adjustable
Extensive diagnostic facilities
Operable via web interface eSy-Web
Integral optical position indicator and LED high visibility display
Suitable for vacuum up to 20 mbar (a)
The is a motorized 2/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.
Type: 539: Globe valve, electrically operated, electro-mechanical hollow shaft actuator, eSyDrive
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 37: 1.4408, investment casting
Seat seal: 5G: PTFE, glass fibre reinforced
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Regulating cone: RD107: 1.6 m³/h - linear with red. seat
Actuator version: 0A: Actuator size 0
The GEMÜ 539 eSyDrive is a motorized 2/2-way globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.
Type: 539: Globe valve, electrically operated, electro-mechanical hollow shaft actuator, eSyDrive
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material: 37: 1.4408, investment casting
Seat seal: 5G: PTFE, glass fibre reinforced
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Regulating cone: RD107: 1.6 m³/h - linear with red. seat
Actuator version: 0A: Actuator size 0
Item number: 88691040 539 15D11375GC1L0RD107 0A
Das 2/2-Wege-Geradsitzventil verfügt über einen Hohlwellenantrieb und wird elektrisch betätigt. Der Hohlwellenantrieb eSyDrive kann als Auf-/Zu-Antrieb bzw. als Antrieb mit integriertem Stellungs- oder Prozessregler betrieben werden. Die Abdichtung der Ventilspindel erfolgt über eine sich selbstnachstellende Stopfbuchspackung; dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Ventilspindelabdichtung gegeben. Der Abstreifring vor der Stopfbuchspackung schützt die Dichtung zusätzlich vor Verschmutzung und Beschädigung. Eine optische und elektrische Stellungsanzeige ist serienmäßig integriert.
Typ: Geradsitzventil, elektrisch betätigt, elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 15: DN 15
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 11: Flansch EN 1092, PN 40, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1
Werkstoff Ventilkörper: 37: 1.4408, Feinguss
Sitzdichtung: 5G: PTFE, glasfaserverstärkt
Spannung / Frequenz: C1: 24 V DC
Regelmodul: L0: AUF/ZU, Prozess- und Stellungsregler
Regelkegel: RD107: 1,6 m³/h - linear mit red. Sitz
Antriebsausführung: 0A: Antriebsgröße 0
Das 2/2-Wege-Geradsitzventil GEMÜ 539 eSyDrive verfügt über einen Hohlwellenantrieb und wird elektrisch betätigt. Der Hohlwellenantrieb eSyDrive kann als Auf-/Zu-Antrieb bzw. als Antrieb mit integriertem Stellungs- oder Prozessregler betrieben werden. Die Abdichtung der Ventilspindel erfolgt über eine sich selbstnachstellende Stopfbuchspackung; dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Ventilspindelabdichtung gegeben. Der Abstreifring vor der Stopfbuchspackung schützt die Dichtung zusätzlich vor Verschmutzung und Beschädigung. Eine optische und elektrische Stellungsanzeige ist serienmäßig integriert.
Typ: 539: Geradsitzventil, elektrisch betätigt, elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 15: DN 15
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 11: Flansch EN 1092, PN 40, Form B, Baulänge FTF EN 558 Reihe 1, ISO 5752, basic series 1
Werkstoff Ventilkörper: 37: 1.4408, Feinguss
Sitzdichtung: 5G: PTFE, glasfaserverstärkt
Spannung / Frequenz: C1: 24 V DC
Regelmodul: L0: AUF/ZU, Prozess- und Stellungsregler
Regelkegel: RD107: 1,6 m³/h - linear mit red. Sitz
Antriebsausführung: 0A: Antriebsgröße 0
Artikelnummer: 88691040 539 15D11375GC1L0RD107 0A
La vanne à clapet à siège droit 2/2 voies à commande électrique est équipée d'un actionneur à arbre creux. L'actionneur à arbre creux eSyDrive peut être utilisé comme actionneur Tout ou Rien ou comme actionneur avec positionneur ou régulateur de process intégré. L'étanchéité au niveau de l'axe de la vanne est assurée par un ensemble presse-étoupe fiable se positionnant de lui-même et nécessitant peu d'entretien, même après une utilisation prolongée. Le joint racleur placé devant le presse-étoupe protège en plus ce dernier de l'encrassement et des dommages. Un indicateur optique et électrique de position est intégré de série.
Type: 539: Vanne à clapet à siège droit, commande électrique,actionneur électro-mécanique à arbre creux, limitation électronique de course et de fermeture, écran, clavier, serveur Web
DN: 15: DN 15
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 11: Brides EN 1092 / PN40 / forme B, encombrement EN 558, série 1 ISO 5752, série de base 1
Matériau du corps de vanne: 37: 1.4408, Inox de fonderie
Étanchéité du siège: 5G: PTFE, renforcé à la fibre de verre
Tension/Fréquence: C1: 24V DC
Module de régulation: L0: OUVERT/FERMÉ, positionneur/régulateur de process
Clapet de régulation: RD107: 1,6 m³/h - linéaire à siège reduit
Type d'actionneur: 0A: Taille d'actionneur 0
La vanne à clapet à siège droit 2/2 voies GEMÜ 539 eSyDrive à commande électrique est équipée d'un actionneur à arbre creux. L'actionneur à arbre creux eSyDrive peut être utilisé comme actionneur Tout ou Rien ou comme actionneur avec positionneur ou régulateur de process intégré. L'étanchéité au niveau de l'axe de la vanne est assurée par un ensemble presse-étoupe fiable se positionnant de lui-même et nécessitant peu d'entretien, même après une utilisation prolongée. Le joint racleur placé devant le presse-étoupe protège en plus ce dernier de l'encrassement et des dommages. Un indicateur optique et électrique de position est intégré de série.
Type: 539: Vanne à clapet à siège droit, commande électrique,actionneur électro-mécanique à arbre creux, limitation électronique de course et de fermeture, écran, clavier, serveur Web
DN: 15: DN 15
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 11: Brides EN 1092 / PN40 / forme B, encombrement EN 558, série 1 ISO 5752, série de base 1
Matériau du corps de vanne: 37: 1.4408, Inox de fonderie
Étanchéité du siège: 5G: PTFE, renforcé à la fibre de verre
Tension/Fréquence: C1: 24V DC
Module de régulation: L0: OUVERT/FERMÉ, positionneur/régulateur de process
Clapet de régulation: RD107: 1,6 m³/h - linéaire à siège reduit
Type d'actionneur: 0A: Taille d'actionneur 0
Numéro d'article: 88691040 539 15D11375GC1L0RD107 0A
The tender texts have been copied to the clipboard