490100L2D4PPE F07 D14

Butterfly valve, bare shaft

Item number: 88799795
Description
Type 490 Butterfly valve, bare shaft Edessa
DN 100 DN 100
Body configuration L Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type D ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 20, For LUG housing / threaded holes UNC thread
Body material 4 316L
Disc/shaft material P Stainless steel, PFA encapsulated, FDA approval
Seat (liner) PE PTFE/EPDM
Actuator flange F07 F07, flange type DIN EN ISO 5211
Shaft connection and size D14 Square, diagonal, WAF 14 mm

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ 490 Edessa PTFE-lined butterfly valve has a bare shaft. The disc and shaft are one piece; body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 1200 (1"–48"), in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer and lug body versions.

  • Suitable for chemically corrosive media
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • High-quality selection of materials can be combined in different ways
  • High level of plant reliability thanks to one-piece shaft and spring-washer-supported seal system
  • Long service life thanks to shaft bearings and special disc and liner geometry