490600L123SPE F16 L46

Butterfly valve, bare shaft

Item number: 88882249
Description
Type 490 Butterfly valve, bare shaft Edessa
DN 600 DN 600
Body configuration L Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure 1 6 bar
Connection type 2 EN 1092 PN 10 (only for lug design)
Body material 3 EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm
Disc/shaft material S 1.4469, DUPLEX, steel, for DN 40 - DN 200 (disc/shaft), 1.4404 / 316L, stainless steel, for DN 250 - DN 1200 (disc), 1.4462, DUPLEX, steel, for DN 250 - DN 1200 (shaft)
Seat (liner) PE PTFE/EPDM
Actuator flange F16 F16, flange type DIN EN ISO 5211
Shaft connection and size L46 Square, parallel, WAF 46 mm
Shaft length 47 47 mm

The GEMÜ 490 Edessa PTFE-lined butterfly valve has a bare shaft. The disc and shaft are one piece; body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 1200 (1"–48"), in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer and lug body versions.

  • Suitable for chemically corrosive media
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • High-quality selection of materials can be combined in different ways
  • High level of plant reliability thanks to one-piece shaft and spring-washer-supported seal system
  • Long service life thanks to shaft bearings and special disc and liner geometry